SNVSCD0C November 2023 – December 2024 LP5810
PRODUCTION DATA
The current gain of each LED can be controlled by 2 methods to achieve analog dimming in the LP5810.
The maximum output current IOUT_max of each current sink can be programmed by the 1-bit max_current. The default value of max_current is 0h, which means the LED maximum current is set to 25.5mA in default.
1 bit Maximum Current (MC) | IOUT_MAX (mA) | |
---|---|---|
Binary | Decimal | |
0 (default) | 0 (default) | 25.5 (default) |
1 | 1 | 51 |
The LP5810 can individually adjust the peak current of each LED by using Dot Current (DC) function. The brightness deviation among the LED bins can be miminized, to achieve uniform display performance. The current is adjusted with 256 steps from 0 to 100% of IOUT_MAX., which is programmed in an 8-bit register whose default value is 80h.
8-bits Dot Current (DC) Register | Ratio of IOUT_MAX | |
---|---|---|
Binary | Decimal | |
0000 0000 | 0 | 0% |
0000 0001 | 1 | 0.39% |
0000 0010 | 2 | 0.78% |
--- | --- | --- |
1000 0000 (default) | 128 (default) | 50.2% (default) |
--- | --- | --- |
1111 1101 | 253 | 99.2% |
1111 1110 | 254 | 99.6% |
1111 1111 | 255 | 100% |
By configuring the MC and DC, the peak current of each current sink can be calculated as Equation 1:
The average current of each LED in TCM drive mode and mix drive mode is shown as Equation 2: