Home Power management LED drivers RGB LED drivers

LP5810

ACTIVE

4-channel RGBW LED driver with I2C and auto animation control

Product details

Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, LED Open Detection, LED Short Detection, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, LED Open Detection, LED Short Detection, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YBH) 9 2.56 mm² 1.6 x 1.6 WSON (DSD) 8 9 mm² 3 x 3
  • Operating voltage range:
    • VCC range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 4 constant current sinks with high precision:
    • 0.1mA to 51mA per current sink
    • Device-to-device error: max ±5%
    • Channel-to-channel error: max ±5%
    • Ultra-low headroom voltage: 110mV (typ.) at 25.5mA; 210mV (typ.) at 51mA
    • PWM phase shift configurable for each LED
  • Ultra-low power consumption:
    • Standby: ISTB = 26µA (typical) when CHIP_EN = 0 (data retained)
    • Active: INOR = 0.4mA (typical) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bit Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 24kHz
    • Individual 8-bit PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • Individual LED dot open/short detection
  • Integrated de-ghosting function
  • 1MHz (max.) I2C interface
  • –40°C to 85°C operating temperature range
  • Operating voltage range:
    • VCC range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 4 constant current sinks with high precision:
    • 0.1mA to 51mA per current sink
    • Device-to-device error: max ±5%
    • Channel-to-channel error: max ±5%
    • Ultra-low headroom voltage: 110mV (typ.) at 25.5mA; 210mV (typ.) at 51mA
    • PWM phase shift configurable for each LED
  • Ultra-low power consumption:
    • Standby: ISTB = 26µA (typical) when CHIP_EN = 0 (data retained)
    • Active: INOR = 0.4mA (typical) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bit Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 24kHz
    • Individual 8-bit PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • Individual LED dot open/short detection
  • Integrated de-ghosting function
  • 1MHz (max.) I2C interface
  • –40°C to 85°C operating temperature range

The LP5810 is a 4-channel RGBW LED driver with autonomous animation engine control. The device has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bit PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use it for synchronizing the lighting effects among multiple devices.

The LP5810 is a 4-channel RGBW LED driver with autonomous animation engine control. The device has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bit PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use it for synchronizing the lighting effects among multiple devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP5812 ACTIVE 4 x 3 matrix RGB LED driver with I2C and auto animation control 4x3 TCM matrix and linear
Similar functionality to the compared device
LP5811 ACTIVE Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control 4 channel and sync boost
LP5813 ACTIVE Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control 4x3 TCM matrix and sync boost

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP5810 4-Channel RGBW LED Driver with Autonomous Control datasheet (Rev. C) PDF | HTML 09 Dec 2024
User guide LP5810 4-Channel RGBW LED Driver Register Map PDF | HTML 24 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5811-10EVM — LP5811 and LP5810 evaluation module

The LP5811 and LP5810 evaluation module (EVM) showcases all the features of the LP5811 and LP5810 LED drivers. The LP581XEVM-GUI is used to interface with USB2ANY to the EVM. The EVM has I²C inputs through the USB2ANY interface adapter.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP5813-12WCSPEVM — LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control

The LP5813/12 evaluation module showcases all the features of the LP5813 and LP5812 4 × 3 matrix RGB LED driver. The difference between the two devices is with or without synchronous boost function. The LP581x graphical user interface (GUI) is used to interface with USB2ANY to the EVM. The (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

LP581XEVM-GUI GUI for LP581x Family LED Drivers

The LP581x-GUI is a evaluation tool for LP581x family devices, it can be used to evaluate the LP581xEVM or customized board through USB2ANY interface adapter and showcases all the features of the LP581x family devices.
Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5813 Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5812 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control LP5810 4-channel RGBW LED driver with I2C and auto animation control
Hardware development
Evaluation board
LP5813-12WCSPEVM LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control LP5813-12WSONEVM LP5813 and LP5812 evaluation module for WSON package LP5811-10EVM LP5811 and LP5810 evaluation module
Launch Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 9 Ultra Librarian
WSON (DSD) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos