SNVSCD0C November 2023 – December 2024 LP5810
PRODUCTION DATA
Design Parameters shows the typical design parameters of Figure 9-1.
PARAMETER | VALUE |
---|---|
Input voltage | 3.6V to 4.2V by one Li-on battery cell |
LED count | 4 |
LED maximum average current (red, green, blue, white) | 51mA, 40.8mA, 40.8mA, 40.8mA |
LED PWM frequency | 24kHz |