SNVSCD0C November 2023 – December 2024 LP5810
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Input voltage range | 0.5 | 5.5 | V | |
CIN | Effective input capacitance range | 1 | 4.7 | μF | |
OUT0, OUT1, OUT2, OUT3 | Voltage on OUT0, OUT1, OUT2, OUT3 pins | 0 | 5.5 | V | |
SCL, SDA, SYNC | Voltage on SCL, SDA, SYNC pins | 0 | 5.5 | V | |
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |