SNVSC36A December 2021 – September 2024 LP5866
PRODUCTION DATA
LP5866 is designed to operate from a 2.7V to 5.5V VDD voltage supply. This input supply must be well regulated and can provide the peak current required by the LED matrix. The resistance of the VDD supply rail must be low enough such that the input current transient does not cause the LP5866 VDD supply voltage to drop below the maximum POR voltage.