SLVSGD5 July 2021 LP5890
PRODUCTION DATA
To build an LED display module with 240 × 180 pixels, 96 LP5890s are required.
As shown in Figure 9-2, the total module can be divided into 48 30 × 30 matrix, each matrix includes 2 devices with stackable connection.
In order to achieve the best performance, TI suggests to distribute the redundant channels and lines to each 32 × 32 matrix. For this case, two Red/Green/Blue channels and two lines are not used in each matrix, and these unused pins can be floated. For the software, zero data is suggested to send to the unused channels. There is no need to send the zero data to unused lines.