LP5890

ACTIVE

48x16 LED matrix driver with 16-bits PWM dimming and ultra low power

alarmNotifications Order now

Product details

Number of channels 48 LED current per channel (mA) 20 LED configuration Matrix Topology Current Sink, Linear Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Constant current, Current control, Enable/Shutdown, PWM dimming, SPI control, Thermal shutdown Iq (typ) (mA) 2.4 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 48 LED current per channel (mA) 20 LED configuration Matrix Topology Current Sink, Linear Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Constant current, Current control, Enable/Shutdown, PWM dimming, SPI control, Thermal shutdown Iq (typ) (mA) 2.4 Operating temperature range (°C) -40 to 85 Rating Catalog
NFBGA (ZXL) 96 36 mm² 6 x 6 VQFN (RRF) 76 81 mm² 9 x 9
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48-current source channels from 0.2 mA–20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.9 mA with 50-MHz GCLK
    • Intelligent power saving mode
  • Built-in SRAM to support 1 - 32 multiplexing,
    • Single device drives up to 16 × 48 LEDs or 16 × 16 RGB LEDs
    • Dual devices stackable drive up to 32 × 96 LEDs or 32 × 32 RGB LEDs
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK/SIN/SOUT
    • External 50-MHz (max.) SCLK
    • Internal frequency multiplier to support GCLK range from 40 MHz–160 MHz
  • Optimized display performance
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open, short, and weak short detection and removal
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48-current source channels from 0.2 mA–20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.9 mA with 50-MHz GCLK
    • Intelligent power saving mode
  • Built-in SRAM to support 1 - 32 multiplexing,
    • Single device drives up to 16 × 48 LEDs or 16 × 16 RGB LEDs
    • Dual devices stackable drive up to 32 × 96 LEDs or 32 × 32 RGB LEDs
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK/SIN/SOUT
    • External 50-MHz (max.) SCLK
    • Internal frequency multiplier to support GCLK range from 40 MHz–160 MHz
  • Optimized display performance
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open, short, and weak short detection and removal

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.

The LP5890 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single LP5890 is capable of driving 16 × 16 RGB LED pixels while stacking two LP5890s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the LP5890 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).

The LP5890 implements a high speed transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 50-MHz SCLK and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in multiple LED matrix applications: Upper and downside ghosting, Non-uniformity in low grayscale, Coupling, and Caterpillar caused by open or short LEDs, which make the LP5890 a perfect choice in such applications.

The LP5890 also implements LED open/weak short/short detections and removals during operations and can also report this information to the accompanying digital processor.

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.

The LP5890 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single LP5890 is capable of driving 16 × 16 RGB LED pixels while stacking two LP5890s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the LP5890 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).

The LP5890 implements a high speed transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 50-MHz SCLK and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in multiple LED matrix applications: Upper and downside ghosting, Non-uniformity in low grayscale, Coupling, and Caterpillar caused by open or short LEDs, which make the LP5890 a perfect choice in such applications.

The LP5890 also implements LED open/weak short/short detections and removals during operations and can also report this information to the accompanying digital processor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP5890 16 × 48 LED Matrix Driver With Ultra-low Power datasheet PDF | HTML 27 Jul 2021
User guide LP589x(-Q1)/TLC698x Sample Code User's Guide (Rev. A) PDF | HTML 06 Sep 2024
EVM User's guide LP5890 48x16 Common Cathode Matrix LED Display Driver Evaluation Module (Rev. A) PDF | HTML 28 Aug 2024
Application note Example of LED Display Screen Design Requirements Based on TLC6983 PDF | HTML 31 Jul 2023
Certificate LP5890EVM EU RoHS Declaration of Conformity (DoC) 19 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5890EVM — LP5890 evaluation module for 48 by 16 common cathode matrix LED display driver

The LP5890 evaluation module (EVM) is used to evaluate the characteristics, operation, and usage for matrix LED display driver LP5890. The LP5890 is a highly integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs.

User guide: PDF | HTML
Application software & framework

LP5890EVM-F280039C-SW LP5890 reference code based on TMS320F280039C (LAUNCHXL-F280039C)

This reference code showcases the ability of the TMS320F280039C device to communicate with the LP5890 LED driver. The code configures the MCU using CLB to drive the LEDs on the EVM.
Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5890 48x16 LED matrix driver with 16-bits PWM dimming and ultra low power
Hardware development
Evaluation board
LP5890EVM LP5890 evaluation module for 48 by 16 common cathode matrix LED display driver
Download options
Application software & framework

LP5899DYYEVM-LP5890-F280039C-SW LP5899 reference code pairing with LP5890 based on TMS320F280039C (LAUNCHXL-F280039C)

This reference code showcases the ability of the TMS320F280039C device to communicate with the LP5899 paired with LP5890 LED driver. The code configures the MCU using SPI to drive the LEDs on the LP5890EVM.
Supported products & hardware

Supported products & hardware

Products
LED display drivers
LP5899 Bridge between SPI and LP589x display LED matrix driver
RGB LED drivers
LP5890 48x16 LED matrix driver with 16-bits PWM dimming and ultra low power
Hardware development
Evaluation board
LP5899DYYEVM LP5899 evaluation module LP5890EVM LP5890 evaluation module for 48 by 16 common cathode matrix LED display driver
Download options
alarmNotifications
Calculation tool

SLVRBL9 LP5890 Registers Map Generation Tool

Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5890 48x16 LED matrix driver with 16-bits PWM dimming and ultra low power
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXL) 96 Ultra Librarian
VQFN (RRF) 76 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos