Illumination LED drivers
Enable high-efficiency constant-current or strobe LED applications
Browse by category
Select by input voltage
Max VIN <7 V
Max VIN 7 V to 40 V
Max VIN >40 V
New products
65V 2A boost or buck-boost LED driver with analog or PWM dimming options
Approx. price (USD) 1ku | 0.22
65V 1A buck LED driver with analog or PWM dimming options
Approx. price (USD) 1ku | 0.12
65V, 1A boost or buck-boost LED driver with analog or PWM dimming options
Approx. price (USD) 1ku | 0.12
65V, 2A buck LED driver with analog or PWM dimming options
Approx. price (USD) 1ku | 0.18
4-Channel 5-A LED Dot-Controller with Integrated FET and Oscillator
Approx. price (USD) 1ku | 2.40
Synchronous boost quad LED flash driver with 2A high-side current sources
Approx. price (USD) 1ku | 0.40
Technical resources
Loop Response Considerations for Peak Current Mode Buck LED Driver Application
Dimming Methods: Analog Dimming
Dimming Methods: PWM Dimming
Design & development resources
IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision
1-s to 6-s, up to 1.5-A li-ion battery charger reference design with switching CC source
This reference design demonstrates a cost-optimized onboard battery-charger solution for mid- or low-end vacuum robots, which has up to 1.5-A charging-current capability with a small layout area, providing ±3% charging-voltage accuracy and ±3% charging-current accuracy.
The design enables a stable (...)