SLVSGD5 July 2021 LP5890
PRODUCTION DATA
The channel grayscale data will be written to SRAM of the device by the data write command with non-broadcast way, details can be found in Data Write Command and Write a Frame Data into Memory Book.
Data Write Flow is the data write flow for this application, P(i, j) is the data of pixel locating in i+1 row and j+1 column. Suppose channel R15/G15/B15 of each device is not used and not connected, but the channel R14/G14/B14 is connected to P(i, 0), the channel R13/G13/B13 is connected to P(i, 1),…, and channel R0/G0/B0 is connected to P(i, 14). The data of unused channel should be zero noting D_Zero in below figure, and D_Zero = 00000000000000001 00000000000000001 00000000000000001b.