SLVSGD5 July 2021 LP5890
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Rise time (SOUT) | VCC = 3.3 V, CSOUT = 30 pF | 2 | 10 | ns | |
tf | Fall time (SOUT) | VCC = 3.3 V, CSOUT = 30 pF | 2 | 10 | ns | |
tpd(0) | Propagation delay | SCLK↑ to SOUT↑↓, full temperature, CSOUT = 30 pF | 3.5 | 14.2 | ns |