SLVSGD5 July 2021 LP5890
PRODUCTION DATA
REGISTER NAME | TYPE | WRITE COMMAND ID | READ COMMAND ID | DESCRIPTION |
---|---|---|---|---|
FC0 | R/ W | AA00h | AA60h | Common configuration |
FC1 | R/ W | AA01h | AA61h | Common configuration |
FC2 | R/ W | AA02h | AA62h | Common configuration |
FC3 | R/ W | AA03h | AA63h | Common configuration |
FC4 | R/ W | AA04h | AA64h | Common configuration |
FC10 | R/ W | AA0Ah | AA6Ah | Locate the line for LOD |
FC11 | R/ W | AA0Bh | AA6Bh | Locate the line for LSD |
FC12 | R | AA6Ch | Read the lines' warning of LOD | |
FC13 | R | AA6Dh | Read the lines' warning of LSD | |
FC14 | R | AA6Eh | Read the channel's warning of LOD | |
FC15 | R | AA6Fh | Read the channel's warning of LSD | |
Chip Index | R/ W | AA10h | AA70h | Read/Write chip index |
VSYNC | W | AAF0h | Write VSYNC command | |
Soft_Reset | W | AA80h | Reset the all the registers expect the SRAM | |
SRAM | W | AA30h | Write or read the SRAM data |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |