SLVSGD5 July 2021 LP5890
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | Clock frequency (SCLK) | 50 | MHz | |||
tw(H0) | High level pulse duration (SCLK) | 9 | ns | |||
tw(L0) | Low level pulse duration (SCLK) | 9 | ns | |||
tsu(0) | Setup time | SIN to SCLK↑ | 10 | ns | ||
th(0) | Hold time | SCLK↑ to SIN↑↓ | 2 | ns |