SLDS269A March 2022 – May 2022 LP5891
PRODUCTION DATA
FC1 is shown in Figure 7-30 and described in Table 7-8.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
RESERVED | BLK_ADJ | LINE_SWT | LG_ENH_B | LG_ENH_G | |||||||||||
R-0b | R/W-000000b | R/W-0111b | R/W-0000b | ||||||||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
LG_ENH_G | LG_ENH_R | LG_STEP_B | LG_STEP_G | ||||||||||||
R/W-0000b | R/W-0000b | R/W-01001b | R/W-01001b | ||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LG_STEP_G | LG_STEP_R | SEG_LENGTH | |||||||||||||
R/W-01001b | R/W-0'000'000'000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
9-0 | SEG_LENGTH | R/W | 0'000'000'000b | Set the GCLK number in each
segment 127d: 128 GCLK ... 1023d: 1024 GCLK others: 128 GCLK |
14-10 | LG_STEP_R | R/W | 01001b | Adjust the smooth of the
brightness in low grayscale 00000b: level 1 ... 01111b: level 16 ... 11111b: level 32 |
19-15 | LG_STEP_G | R/W | 01001b | Adjust the smooth of the
brightness in low grayscale 00000b: level 1 ... 01111b: level 16 ... 11111b: level 32 |
24-20 | LG_STEP_B | R/W | 01001b | Adjust the smooth of the
brightness in low grayscale 00000b: level 1 ... 01111b: level 16 ... 11111b: level 32 |
28-25 | LG_ENH_R | R/W | 0000b | Adjust low grayscale
enhancement of red channels 0000b: level 0 ... 0111b: level 7 ... 1111b: level 15 |
32-29 | LG_ENH_G | R/W | 0000b | Adjust low grayscale
enhancement of green channels 0000b: level 0 ... 0111b: level 7 ... 1111b: level 15 |
36-33 | LG_ENH_B | R/W | 0000b | Adjust low grayscale
enhancement of blue channels 0000b: level 0 ... 0111b: level 7 ... 1111b: level 15 |
40-37 | LINE_SWT | R/W | 0111b | Set the scan line switch
time. 0000b: 45 GCLK 0001b: 2x30 GCLK ... 0111b: 8x30 GCLK ... 1111b: 16x30 GCLK |
46-41 | BLK_ADJ | R/W | 000000b | Set the black field
adjustment 000000b: 0 GCLK ... 011111b: 31 GCLK ... 111111b: 63 GCLK |
47 | RESERVED | R | 0b | Reserved bit. |