LP5891

ACTIVE

48 × 16 LED matrix driver with 16-bits PWM dimming and ultra low power

alarmNotifications Order now

Product details

Number of channels 48 LED current per channel (mA) 20 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features De-ghosting, Intelligent power-saving mode, LED Open Detection, LED Short Detection Iq (typ) (mA) 5.5 Shutdown current (ISD) (typ) (µA) 900 Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 48 LED current per channel (mA) 20 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features De-ghosting, Intelligent power-saving mode, LED Open Detection, LED Short Detection Iq (typ) (mA) 5.5 Shutdown current (ISD) (typ) (µA) 900 Operating temperature range (°C) -55 to 125 Rating Catalog
NFBGA (ZXL) 96 36 mm² 6 x 6 VQFN (RRF) 76 81 mm² 9 x 9
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48 current source channels from 0.2 mA to 20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.6 mA with 50-MHz GCLK
    • Intelligent power saving mode with ICC down to 0.9 mA
  • Built-in SRAM to support 1–64 multiplexing
    • Single device to support 48 × 16 LEDs or 16 × 16 RGB pixels
    • Dual devices stackable to support 96 × 32 LEDs or 32 × 32 RGB pixels
    • Three devices stackable to support 144 × 48 LEDs or 48 × 48 RGB pixels
    • Four devices stackable to support 192 × 64 LEDs or 64 × 64 RGB pixels
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK / SIN / SOUT
    • External 50-MHz (max.) SCLK with rising-edge transmission mechanism
    • Internal frequency multiplier to support high frequency GCLK
  • Optimized performances for LED matrix displays
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open, weak-short, short detection and removal
  • LP5891MRRFR supports –55°C to approximately 125°C operating ambient temperature
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48 current source channels from 0.2 mA to 20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.6 mA with 50-MHz GCLK
    • Intelligent power saving mode with ICC down to 0.9 mA
  • Built-in SRAM to support 1–64 multiplexing
    • Single device to support 48 × 16 LEDs or 16 × 16 RGB pixels
    • Dual devices stackable to support 96 × 32 LEDs or 32 × 32 RGB pixels
    • Three devices stackable to support 144 × 48 LEDs or 48 × 48 RGB pixels
    • Four devices stackable to support 192 × 64 LEDs or 64 × 64 RGB pixels
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK / SIN / SOUT
    • External 50-MHz (max.) SCLK with rising-edge transmission mechanism
    • Internal frequency multiplier to support high frequency GCLK
  • Optimized performances for LED matrix displays
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open, weak-short, short detection and removal
  • LP5891MRRFR supports –55°C to approximately 125°C operating ambient temperature

The LP5891 is a highly integrated, common-cathode LED matrix driver with 48 constant current sources and 16 scanning FETs. The LP5891 implements a high speed rising-edge transmission interface to support high device count daisy-chained while minimizing electrical-magnetic interference (EMI) and internal GCLK rate ranges from 40 MHz to 160 MHz. The device also implements LED open/weak-short/short detections and removals during operations.

The LP5891 is a highly integrated, common-cathode LED matrix driver with 48 constant current sources and 16 scanning FETs. The LP5891 implements a high speed rising-edge transmission interface to support high device count daisy-chained while minimizing electrical-magnetic interference (EMI) and internal GCLK rate ranges from 40 MHz to 160 MHz. The device also implements LED open/weak-short/short detections and removals during operations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP5891 48 Current Sources, 64 Scans, Common Cathode LED Matrix Driver datasheet (Rev. A) PDF | HTML 05 May 2022
User guide LP589x(-Q1)/TLC698x Sample Code User's Guide (Rev. A) PDF | HTML 06 Sep 2024
EVM User's guide LP5891 48x16 Common Cathode Matrix LED Display Driver Evaluation Module (Rev. A) PDF | HTML 28 Aug 2024
Application note Example of LED Display Screen Design Requirements Based on TLC6983 PDF | HTML 31 Jul 2023
Certificate LP5891EVM EU RoHS Declaration of Conformity (DoC) 20 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5891EVM — LP5891 evaluation module for 48 by 16 common cathode matrix LED display driver

The LP5891 evaluation module (EVM) is used to evaluate the characteristics, operation, and usage for matrix LED display driver LP5891. The LP5891 is a highly integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs.

User guide: PDF | HTML
Application software & framework

LP5891Q1EVM-SW-F280039C Reference code for LP5891-Q1 EVM based on TMS320F280039C (LAUNCHXL-F280039C)

This reference code showcases the ability of the TMS320F280039C device to communicate with the LP5891-Q1 LED driver. The code configures the MCU using CLB to drive a 16x16 RGB LED matrix which is available on the LP5891Q1EVM.
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
LP5891-Q1 Automotive 48 x 16 matrix LED driver with 16-bits pulse width modulation dimming
RGB LED drivers
LP5891 48 × 16 LED matrix driver with 16-bits PWM dimming and ultra low power
Hardware development
Evaluation board
LP5891Q1EVM LP5891-Q1 evaluation module for 48 by 16 common cathode matrix LED display driver LP5891EVM LP5891 evaluation module for 48 by 16 common cathode matrix LED display driver
Download options
alarmNotifications
Application software & framework

LP5899DYYEVM-LP5891-F280039C-SW LP5899 reference code pairing with LP5891(-Q1) based on TMS320F280039C (LAUNCHXL-F280039C)

This reference code showcases the ability of the TMS320F280039C device to communicate with the LP5899(-Q1) paired with LP5891(-Q1) LED driver. The code configures the MCU using SPI to drive the LEDs on the LP5891(Q1)EVM.
Supported products & hardware

Supported products & hardware

Products
LED display drivers
LP5899 Bridge between SPI and LP589x display LED matrix driver
Automotive LED drivers
LP5899-Q1 Automotive SPI universal plug-in augmented connectivity for LP589x-Q1 display LED matrix driver LP5891-Q1 Automotive 48 x 16 matrix LED driver with 16-bits pulse width modulation dimming
RGB LED drivers
LP5891 48 × 16 LED matrix driver with 16-bits PWM dimming and ultra low power
Hardware development
Evaluation board
LP5899DYYEVM LP5899 evaluation module LP5891EVM LP5891 evaluation module for 48 by 16 common cathode matrix LED display driver LP5891Q1EVM LP5891-Q1 evaluation module for 48 by 16 common cathode matrix LED display driver
Download options
alarmNotifications
Calculation tool

SLDR007 LP5891 Registers Map Generator

Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
LP5891-Q1 Automotive 48 x 16 matrix LED driver with 16-bits pulse width modulation dimming
RGB LED drivers
LP5891 48 × 16 LED matrix driver with 16-bits PWM dimming and ultra low power
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXL) 96 Ultra Librarian
VQFN (RRF) 76 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos