SLDS269A March 2022 – May 2022 LP5891
PRODUCTION DATA
To build an LED display module with 240 × 180 pixels, 96 LP5891 devices are required.
As shown in Figure 8-2, the total module can be divided into 48 32 × 32 matrix. Each matrix includes two devices with stackable connection.
To achieve the best performance, distribute the redundant channels and lines to each 32 × 32 matrix. For this case, two Red/Green/Blue channels and two lines are not used in each matrix. And these unused pins can be floated. For the software, TI suggests zero data to send to the unused channels. There is no need to send the zero data to unused lines.