SLDS269A March 2022 – May 2022 LP5891
PRODUCTION DATA
The LP5891 is a highly integrated, common-cathode LED matrix driver with 48 constant current sources and 16 scanning FETs. The LP5891 implements a high speed rising-edge transmission interface to support high device count daisy-chained while minimizing electrical-magnetic interference (EMI) and internal GCLK rate ranges from 40 MHz to 160 MHz. The device also implements LED open/weak-short/short detections and removals during operations.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LP5891 | VQFN(76) | 9 mm × 9 mm |
BGA(96) | 6 mm × 6 mm |