SLDS269A March 2022 – May 2022 LP5891
PRODUCTION DATA
REGISTER NAME | TYPE | WRITE COMMAND ID | READ COMMAND ID | DESCRIPTION |
---|---|---|---|---|
FC0 | R/ W | AA00h | AA60h | Common configuration |
FC1 | R/ W | AA01h | AA61h | Common configuration |
FC2 | R/ W | AA02h | AA62h | Common configuration |
FC3 | R/ W | AA03h | AA63h | Common configuration |
FC4 | R/ W | AA04h | AA64h | Common configuration |
Section 7.7.6 | R/ W | AA0Eh | AA6Eh | Locate the line for LOD |
Section 7.7.7 | R/ W | AA0Fh | AA6Fh | Locate the line for LSD |
Section 7.7.8 | R | AAA0h | Read the lines' warning of LOD from 64th ~ 49th line | |
Section 7.7.9 | R | AAA1h | Read the lines' warning of LOD from 48th~1st line | |
Section 7.7.10 | R | AAA2h | Read the lines' warning of LSD from 64th ~ 49th line | |
FC19 | R | AAA3h | Read the lines' warning of LSD from 48th~1st line | |
Section 7.7.12 | R | AAA4h | Read the channel's warning of LOD | |
FC21 | R | AAA5h | Read the channel's warning of LSD | |
Chip Index | R/ W | AA10h | AA70h | Read/Write chip index |
VSYNC | W | AAF0h | Write VSYNC command | |
MPSM | W | AA90h | Write matrix PSM command | |
SBY_CLR | W | AAB0h | Write standby clear command | |
SBY_EN | W | AAB1h | Write standby enable command | |
Soft_Reset | W | AA80h | Reset the all the registers expect the SRAM | |
SRAM | W | AA30h | Write or read the SRAM data |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |