SLVSHF3 October 2024 LP5899-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | DYY NO. | DRR NO. | ||
FAULT | 1 | 1 | O | Fault indicator pin |
SDI | 2 | 2 | I | SPI Serial Data Input |
SCLK | 3 | 3 | I | SPI Serial Clock Input |
SDO | 4 | 4 | O | SPI Serial Data Output |
NC1 | 5 | - | NC | No connection. Can be used for signal routing. |
GND | 6 | 5 | G | Ground pin (must connect to Ground) |
SIN | 7 | 6 | I | CCSI Serial Data Input |
SOUT | 8 | 7 | O | CCSI Serial Data Output |
CLK_O | 9 | 8 | O | CCSI Serial Clock Output |
NC2 | 10 | - | NC | No connection. Can be used for signal routing. |
DRDY | 11 | 9 | O | Data ready interrupt. |
CS | 12 | 10 | I | SPI Chip Select |
GND | 13 | 11 | G | Ground pin (must connect to Ground) |
VCC | 14 | 12 | P | VCC Power Supply Input |
NC3 | - | Exposed Pad | NC | No connection. Need to be electrically isolated from any signal except Ground. |