SLVSHF3 October 2024 LP5899-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LP5899QDYYRQ1 | SOT-23-THN | DYY | 14 | |||||||||
LP5899QDRRRQ1 | WSON | DRR | 12 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LP5899QDYYRQ1 | SOT-23-THN | DYY | 14 | ||||
LP5899QDRRRQ1 | WSON | DRR | 12 |