SLVSHF3 October 2024 LP5899-Q1
PRODUCTION DATA
The RXFIFO is protected with a parity bit. When a single bit error is detected during a read operation from the RXFIFO, the FLAG_RXFFSED, FLAG_RXFF, and FLAG_ERR are set to 1. The SPI controller can access the LP5899-Q1 and write 1 to CLR_FLAG to clear the flags.