SLVSHF3 October 2024 LP5899-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK,NORMAL | SCLK clock frequency in NORMAL state | 20 | MHz | |||
fSCLK,INIT | SCLK clock frequency in INIT state | 5 | MHz | |||
tLEAD,CS | Delay time, first SCLK rising edge after CS falling edge | 15 | ns | |||
tLAG,CS | Delay time, CS rising edge after final SCLK falling edge | 5 | ns | |||
tSU,SDI | SDI input data setup time before SCLK rising egde | 10 | ns | |||
tHD,SDI | SDI input data hold time after SCLK rising edge | 5 | ns | |||
twh,CS | Pulse duration, CS high | 40 | ns | |||
tSU,SIN | SIN input data setup time before CLK_O rising edge | 10 | ns | |||
tHD,SIN | SIN input data hold time after CLK_O rising edge | 2 | ns |