SNVS798P April 2012 – January 2024 LP5907
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-1 summarizes the design requirements for Figure 7-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.2V to 5.5V |
Output voltage | 1.8V |
Output current | 200mA |
Output capacitor range | 0.7µF to 10µF |
Input/output capacitor ESR range | 5mΩ to 500mΩ |