SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address A7h
CFG7 REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | EN_DRV3 | EN_DRV2 | RESERVED | IBOOST_LIM[1:0] | |||
NAME | BIT | ACCESS | DESCRIPTION | ||||
RESERVED | 7:6 | ||||||
EN_DRV3 | 5 | R/W | Selects boost driver strength to set boost slew rate. See EMI Reduction for more detail.
0 = Driver3 disabled 1 = Driver3 enabled |
||||
EN_DRV2 | 4 | R/W | Selects boost driver strength to set boost slew rate. See EMI Reduction for more detail.
0 = Driver2 disabled 1 = Driver2 enabled |
||||
RESERVED | 3:2 | R/W | |||||
IBOOST_LIM | 1:0 | R/W | Select boost inductor current limit
(IBOOST_LIM_2X = 0 / IBOOST_LIM_2X = 1) 00 = 0.9 A / 1.6 A 01 = 1.2 A / 2.1 A 10 = 1.5 A / 2.6 A 11 = 1.8 A / not permitted |