SNVSA70 February 2015 LP8728B-Q1
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | EN_B1 | D/I | Enable Buck 1 |
2 | VIN_B1 | P | Positive power supply input for Buck 1 |
3 | SW_B1 | P | Switch node for Buck 1 |
4 | GND_B1 | G | Power ground for Buck 1 |
5 | GND_B2 | G | Power ground for Buck 2 |
6 | SW_B2 | P | Switch node for Buck 2 |
7 | VIN_B2 | P | Positive power supply input for Buck 2 |
8 | FB_B2 | A | Feedback pin for Buck 2. Referenced against AGND. |
9 | EN_B2 | D/I | Enable Buck 2 |
10 | PG_B2 | D/O | Open-drain Power Good output for Buck 2 |
11 | DEFSEL | D/I | Buck 3 output voltage selection pin |
12 | PG_B3 | D/O | Open-drain Power Good output for Buck 3 |
13 | EN_B3 | D/I | Enable Buck 3 |
14 | FB_B3 | A | Feedback pin for Buck 3. Referenced against AGND. |
15 | VIN_B3 | P | Positive power supply input for Buck 3 |
16 | SW_B3 | P | Switch node for Buck 3 |
17 | GND_B3 | G | Power ground for Buck 3 |
18 | GND_B4 | G | Power ground for Buck 4 |
19 | SW_B4 | P | Switch node for Buck 4 |
20 | VIN_B4 | P | Positive power supply input for Buck 4 |
21 | EN_B4 | D/I | Enable Buck 4 |
22 | FB_B4 | A | Feedback pin for Buck 4. Referenced against AGND. |
23 | PG_B4 | D/O | Open-drain Power Good output for Buck 4 |
24 | AGND | G | Analog ground |
25 | BYP | A | Internal 1.8-V supply voltage capacitor pin. A ceramic low-ESR 1-μF capacitor should be connected from this pin to AGND. The BYP voltage is generated internally, do not supply or load this pin externally. |
26 | AVDD | P | Analog positive power supply pin (VIN level) |
27 | PG_B1 | D/O | Open-drain Power Good output for Buck 1 |
28 | FB_B1 | A | Feedback pin for Buck 1. Referenced against AGND. |
DAP | Die Attachment Pad | Exposed die attachment pad should to be connected to GND plane with thermal vias to improve the thermal performance of the system. |