SNVSA70 February 2015 LP8728B-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Voltage on power pins (AVDD, VIN_Bx) | –0.3 | 6 | V |
VFB | Voltage on feedback pins (FB_Bx) | –0.3 | 6 | V |
VSW | Voltage on buck converter switch pins (SW_Bx) | (GND_Bx – 0.2 V) to (VIN_Bx + 0.2 V) with 6 V max | V | |
VDIG | Voltage on digital pins (PG_Bx, EN_Bx, DEFSEL) | (AGND – 0.2V) to (AVDD + 0.2 V) with 6 V max | V | |
VBYP | Voltage on BYP pin | –0.3 | 2 | V |
TJ(MAX) | Maximum operating junction temperature(2) | 150 | °C | |
Maximum lead temperature (Soldering) | See(3) | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage on AVDD, VIN_B1, VIN_B2, VIN_B3 and VIN_B4 pins | 4.5 | 5 | 5.5 | V |
TA | Operating ambient temperature(2) | –40 | 125 | °C | |
COUT | Effective output capacitance during operation. Min value over TA –40°C to 125°C. |
5 | 10 | 12 | µF |
CIN | Effective input capacitance during operation. 4.5 V ≤ VIN_Bx ≤ 5.5 V. Min value over TA –40°C to 125°C. |
2.5 | 10 | µF | |
L | Effective inductance during operation Min value over TA –40°C to 125°C. |
0.47 | 1.5 | 2 | µF |
THERMAL METRIC(1) | LP8728-Q1 | UNIT | |
---|---|---|---|
WQFN (RSG) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 37.7 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 24.5 | |
RθJB | Junction-to-board thermal resistance | 10.8 | |
ΨJT | Junction-to-top characterization parameter | 0.3 | |
ΨJB | Junction-to-board characterization parameter | 10.8 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 2.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISHDN | Shutdown supply current into power connections | EN_Bx = 0 V | 1 | 6 | μA | |
IOP | Operating current | All buck-converters active, IOUT = 0 mA | 20 | mA | ||
LOGIC INPUTS (EN_Bx, DEFSEL) | ||||||
VIL | Input low level | 0.4 | V | |||
VIH | Input high level | 1.6 | V | |||
RPD_DI | EN_Bx and DEFSEL internal pulldown resistance | 300 | 520 | 820 | kΩ | |
TH_MIN | Minimum EN_Bx high time | 1 | ms | |||
TL_MIN | Minimum EN_Bx low time | 10 | µs | |||
LOGIC OUTPUTS (PG_Bx) | ||||||
VOL | Output low level | ISINK = 3 mA | 0.4 | V | ||
RPU | Recommended pullup resistor | 10 | kΩ | |||
BUCK CONVERTERS | ||||||
VOUT1 | Output voltage for Buck 1 | Fixed voltage | 3.3 | V | ||
VOUT2 | Output voltage for Buck 2 | Fixed voltage | 1.2 | V | ||
VOUT3 | Output voltage for Buck 3 | DEFSEL = 1 | 2.65 | V | ||
DEFSEL = 0 | 1.8 | |||||
VOUT4 | Output voltage for Buck 4 | Fixed voltage | 1.5 | V | ||
VFB_Bx | Output voltage accuracy | –3% | 3% | |||
ΔVOUT | Line regulation | 4.5 V ≤ VIN_Bx ≤ 5.5 V, ILOAD = 10 mA | 3 | mV | ||
Load regulation | VIN = 5 V, 100 mA ≤ ILOAD ≤ 900 mA | 3 | mV | |||
IOUT | Output current | DC load TA = 25°C |
1000 | mA | ||
fSW | Switching frequency | 3.03 | 3.2 | 3.37 | MHz | |
GBW | Gain bandwidth | 300 | kHz | |||
ILIMITP | High-side switch current limit | 1200 | 1500 | 1800 | mA | |
ILIMITN | Low-side switch current limit | Reverse current | 500 | mA | ||
RDSONP | Pin-pin resistance for PFET | IOUT = 200 mA | 210 | 300 | mΩ | |
RDSONN | Pin-pin resistance for NFET | IOUT = 200 mA | 140 | 240 | mΩ | |
ILK_SW | Switch pin leakage current | VOUT = 1.8V | 1 | µA | ||
RPD_FB | Pulldown resistor from FB_Bx pin to GND | Only active when converter disabled. All limits apply for TA = 25°C |
40 | 70 | 100 | Ω |
KRAMP | Slew rate control | DEFSEL from 0 to 1 | 10 | mV/µs | ||
TSTART | Start-up time | Time from first EN_Bx high to start of switching | 420 | µs | ||
KSTART | Soft-start VOUT slew rate | 18 | mV/µs | |||
VOLTAGE MONITORING | ||||||
VPG | Power good threshold voltage | Power good threshold for voltage rising | 93.5% | 96% | 98% | |
Power good threshold for voltage falling | 91% | 93% | 95% | |||
VOVP | Input overvoltage protection trigger point | Voltage monitored on AVDD Pin, voltage rising | 5.5 | 5.7 | 5.9 | V |
Hysteresis | 80 | mV | ||||
VUVLO | Input undervoltage lockout (UVLO) threshold. | Voltage monitored on AVDD Pin, voltage falling | 2.7 | V | ||
Hysteresis | 80 | mV | ||||
THERMAL SHUTDOWN AND MONITORING | ||||||
TSD | Thermal shutdown | Threshold, temperature rising | 150 | °C | ||
Hysteresis | 20 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ΔVOUT | Load transient response | IOUT 10% max load → 90% max load, 1-µs load step | 70 | mV | ||
IOUT 90% max load → 10% max load, 1-µs load step | 70 | mV | ||||
Line transient response | VIN_Bx stepping 4.5 V ↔ 5.5 V, tRISE = tFALL = 10 µs, IOUT = 400 mA | 20 | mV | |||
VRIPPLE | Output voltage ripple | COUT ESR = 10 mΩ, IOUT = 200 mA | 10 | mVPP | ||
η | Efficiency | VOUT = 3.3 V, IOUT = 300 mA | 94% | |||
VOUT = 2.65 V, IOUT = 300 mA | 92% | |||||
VOUT = 1.8 V, IOUT = 300 mA | 89% | |||||
VOUT = 1.5 V, IOUT = 300 mA | 87% | |||||
VOUT = 1.2 V, IOUT = 300 mA | 85% |