SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x15
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK3_SHUTDOWN_DELAY[3:0] | BUCK3_STARTUP_DELAY[3:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | BUCK3_
SHUTDOWN_ DELAY[3:0] |
R/W | 0x1* | Shutdown delay of Buck3 from falling edge of ENx signal (DOUBLE_DELAY = 0 in CONTROL register and HALF_DELAY = 0 in PGOOD_CTRL2 register. See other delay options in Table 4):
0x0 - 0 ms 0x1 - 1 ms ... 0xF - 15 ms |
3:0 | BUCK3_
STARTUP_ DELAY[3:0] |
R/W | 0x0* | Startup delay of Buck3 from rising edge of ENx signal (DOUBLE_DELAY = 0 in CONTROL register and HALF_DELAY = 0 in PGOOD_CTRL2 register. See other delay options in Table 4):
0x0 - 0 ms 0x1 - 1 ms ... 0xF - 15 ms |