SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The worst case inductor current ripple can be calculated using Equation 1 and Equation 2:
Example using Equation 1 and Equation 2:
VIN(max) = 5.5 V |
VOUT(max) = 1 V |
η(min) = 0.75 |
fSW(min) = 1.8 MHz |
L(min) = 0.38 µH |
then D(max) = 0.242 and ΔIL(max) = 1.59 A |
Peak current is half of the current ripple. If ILIM_FWD_SET_OTP is 4 A, the minimum forward current limit would be 3.8 A when VIN ≥ 3 V and when taking the tolerance into account. In the worst case situation difference between set peak current and maximum load current = 0.795 A + 0.2 A = 0.995 A.