SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LP87524B/J/P-Q1 is capable of providing four levels of protection features:
The LP87524B/J/P-Q1 sets the flag bits indicating what protection or warning conditions have occurred, and the nINT pin is pulled low. nINT is released again after a clear of flags is complete. The nINT signal stays low until all the pending interrupts are cleared.
When a fault is detected, it is indicated by a RESET_REG interrupt flag (in INT2_TOP register) after next start-up.
EVENT | RESULT | INTERRUPT REGISTER AND BIT | INTERRUPT MASK | STATUS BIT | RECOVERY/INTERRUPT CLEAR |
---|---|---|---|---|---|
Current limit triggered (20-µs debounce) | Interrupt | INT_BUCKx = 1
BUCKx_ILIM_INT = 1 |
BUCKx_ILIM_MASK | BUCKx_ILIM_STAT | Write 1 to BUCKx_ILIM_INT bit
Interrupt is not cleared if current limit is active |
Short circuit (VVOUT < 0.35 V at 1 ms after enable) or overload (VVOUT decreasing below 0.35 V during operation, 1 ms debounce) | Regulator disable and interrupt | INT_BUCKx = 1
BUCKx_SC_INT = 1 |
N/A | N/A | Write 1 to BUCKx_SC_INT bit |
Thermal warning | Interrupt | TDIE_WARN = 1 | TDIE_WARN_MASK | TDIE_WARN_STAT | Write 1 to TDIE_WARN bit
Interrupt is not cleared if temperature is above thermal warning level |
Thermal shutdown | All regulators disabled and Output GPIOx set to low and interrupt | TDIE_SD = 1 | N/A | TDIE_SD_STAT | Write 1 to TDIE_SD bit
Interrupt is not cleared if temperature is above thermal shutdown level |
VANA overvoltage (VANAOVP) | All regulators disabled and Output GPIOx set to low and interrupt | INT_OVP | N/A | OVP_STAT | Write 1 to INT_OVP bit
Interrupt is not cleared if VANA voltage is above VANA OVP level |
Power Good, output voltage reaches the programmed value | Interrupt | INT_BUCKx = 1
BUCKx_PG_INT = 1 |
BUCKx_PG_MASK | BUCKx_PG_STAT | Write 1 to BUCKx_PG_INT bit |
GPIO | Interrupt | INT_GPIO | GPIO_MASK | GPIO_IN register | Write 1 to INT_GPIO bit |
External clock appears or disappears | Interrupt | NO_SYNC_CLK(1) | SYNC_CLK_MASK | SYNC_CLK_STAT | Write 1 to NO_SYNC_CLK bit |
Load current measurement ready | Interrupt | I_LOAD_READY = 1 | I_LOAD_READY_MASK | N/A | Write 1 to I_LOAD_READY bit |
Start-up (NRST rising edge) | Device ready for operation, registers reset to default values and interrupt | RESET_REG = 1 | RESET_REG_MASK | N/A | Write 1 to RESET_REG bit |
Glitch on supply voltage and UVLO triggered (VANA falling and rising) | Immediate shutdown followed by power up, registers reset to default values and interrupt | RESET_REG = 1 | RESET_REG_MASK | N/A | Write 1 to RESET_REG bit |
Software requested reset | Immediate shutdown followed by power up, registers reset to default values and interrupt | RESET_REG = 1 | RESET_REG_MASK | N/A | Write 1 to RESET_REG bit |