SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Measurements are done using typical application set up with connections shown in Figure 65 (snubber components included when VIN > 4 V). Graphs may not reflect the OTP default settings. Unless otherwise specified: VIN = 3.7 V, VOUT = 1 V, V(NRST) = 1.8 V, TA = 25°C, ƒSW = 4 MHz, L = 0.47 µH (TOKO DFE252012PD-R47M), COUT = 22 µF / phase, and CPOL = 22 µF / phase. Measurements are done using connections in the Typical Application.
VOUT = 1.8 V |
VIN = 5 V |
Load = 1 A (PWM) and 0.1 A (PFM) |
RLOAD = 1 Ω |
IOUT = 10 mA |
VOUT = 1 V | No load | RBW/VBW = 10 Hz |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 1 µs |
VIN = 3.3 V |
VOUT = 1 V | Load = 1 A |
IOUT = 0 A |
RLOAD = 1 Ω |
IOUT = 200 mA |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 1 µs |