SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LP87524B/J/P-Q1 is controlled by a set of registers through the I2C-compatible interface. The device registers, their addresses, and their abbreviations are listed in Table 9. A more detailed description is given in the OTP_REV to GPIO_OUT sections.
The asterisk (*) marking indicates register bits which are updated from OTP memory during READ OTP state.
NOTE
This register map describes the default values read from OTP memory for a device with orderable code of LP87524BRNFRQ1, LP87524JRNFRQ1 and LP87524PRNFRQ1. For other LP8752x versions the default values read from OTP memory can be different.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_
CTRL1 |
R/W | EN_BUCK0 | EN_PIN_
CTRL0 |
BUCK0_EN_PIN
SELECT[1:0] |
EN_ROOF
_FLOOR0 |
EN_RDIS0 | BUCK0_
FPWM |
Reserved | |
0x04 | BUCK1_
CTRL1 |
R/W | EN_BUCK1 | EN_PIN_
CTRL1 |
BUCK1_EN_PIN
SELECT[1:0] |
EN_ROOF
_FLOOR1 |
EN_RDIS1 | BUCK1_
FPWM |
Reserved | |
0x06 | BUCK2_
CTRL1 |
R/W | EN_BUCK2 | EN_PIN_
CTRL2 |
BUCK2_EN_PIN
SELECT[1:0] |
EN_ROOF
_FLOOR2 |
EN_RDIS2 | BUCK2_
FPWM |
Reserved | |
0x08 | BUCK3_
CTRL1 |
R/W | EN_BUCK3 | EN_PIN_
CTRL3 |
BUCK3_EN_PIN
SELECT[1:0] |
EN_ROOF
_FLOOR3 |
EN_RDIS3 | BUCK3_
FPWM |
Reserved | |
0x0A | BUCK0_
VOUT |
R/W | BUCK0_VSET[7:0] | |||||||
0x0B | BUCK0_
FLOOR_ VOUT |
R/W | BUCK0_FLOOR_VSET[7:0] | |||||||
0x0C | BUCK1_
VOUT |
R/W | BUCK1_VSET[7:0] | |||||||
0x0D | BUCK1_
FLOOR_ VOUT |
R/W | BUCK1_FLOOR_VSET[7:0] | |||||||
0x0E | BUCK2_
VOUT |
R/W | BUCK2_VSET[7:0] | |||||||
0x0F | BUCK2_
FLOOR_ VOUT |
R/W | BUCK2_FLOOR_VSET[7:0] | |||||||
0x10 | BUCK3_
VOUT |
R/W | BUCK3_VSET[7:0] | |||||||
0x11 | BUCK3_
FLOOR_ VOUT |
R/W | BUCK3_FLOOR_VSET[7:0] | |||||||
0x12 | BUCK0_
DELAY |
R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x13 | BUCK1_
DELAY |
R/W | BUCK1_SHUTDOWN_DELAY[3:0] | BUCK1_STARTUP_DELAY[3:0] | ||||||
0x14 | BUCK2_
DELAY |
R/W | BUCK2_SHUTDOWN_DELAY[3:0] | BUCK2_STARTUP_DELAY[3:0] | ||||||
0x15 | BUCK3_
DELAY |
R/W | BUCK3_SHUTDOWN_DELAY[3:0] | BUCK3_STARTUP_DELAY[3:0] | ||||||
0x16 | GPIO2_
DELAY |
R/W | GPIO2_SHUTDOWN_DELAY[3:0] | GPIO2_STARTUP_DELAY[3:0] | ||||||
0x17 | GPIO3_
DELAY |
R/W | GPIO3_SHUTDOWN_DELAY[3:0] | GPIO3_STARTUP_DELAY[3:0] | ||||||
0x18 | RESET | R/W | Reserved | SW_
RESET |
||||||
0x19 | CONFIG | R/W | DOUBLE_DELAY | CLKIN_PD | Reserved | EN3_PD | TDIE
_WARN _LEVEL |
EN2_PD | EN1_PD | Reserved |
0x1A | INT_TOP1 | R/W | Reserved | INT_
BUCK23 |
INT_
BUCK01 |
NO_SYNC
_CLK |
TDIE_SD | TDIE_
WARN |
INT_
OVP |
I_LOAD_
READY |
0x1B | INT_TOP2 | R/W | Reserved | RESET_
REG |
||||||
0x1C | INT_BUCK_0_1 | R/W | Reserved | BUCK1_
PG_INT |
BUCK1_
SC_INT |
BUCK1_
ILIM_INT |
Reserved | BUCK0_
PG_INT |
BUCK0_
SC_INT |
BUCK0_
ILIM_INT |
0x1D | INT_BUCK_2_3 | R/W | Reserved | BUCK3_
PG_INT |
BUCK3_
SC_INT |
BUCK3_
ILIM_INT |
Reserved | BUCK2_
PG_INT |
BUCK2_
SC_INT |
BUCK2_
ILIM_INT |
0x1E | TOP_
STAT |
R | Reserved | SYNC_CLK
_STAT |
TDIE_SD
_STAT |
TDIE_
WARN_ STAT |
OVP_
STAT |
Reserved | ||
0x1F | BUCK_0_1_STAT | R | BUCK1_
STAT |
BUCK1_
PG_STAT |
Reserved | BUCK1_
ILIM_ STAT |
BUCK0_
STAT |
BUCK0_
PG_STAT |
Reserved | BUCK0_
ILIM_ STAT |
0x20 | BUCK_2_3_STAT | R | BUCK3_
STAT |
BUCK3_
PG_STAT |
Reserved | BUCK3_
ILIM_STAT |
BUCK2_
STAT |
BUCK2_
PG_STAT |
Reserved | BUCK2_
ILIM_STAT |
0x21 | TOP_
MASK1 |
R/W | Reserved | Reserved | SYNC_CLK
_MASK |
Reserved | TDIE_WARN_MASK | Reserved | I_LOAD_
READY_ MASK |
|
0x22 | TOP_
MASK2 |
R/W | Reserved | RESET_
REG_MASK |
||||||
0x23 | BUCK_0_1_MASK | R/W | Reserved | BUCK1_
PG_MASK |
Reserved | BUCK1_
ILIM_ MASK |
Reserved | BUCK0_
PG_MASK |
Reserved | BUCK0_
ILIM_ MASK |
0x24 | BUCK_2_3_MASK | R/W | Reserved | BUCK3_
PG_MASK |
Reserved | BUCK3_
ILIM_ MASK |
Reserved | BUCK2_
PG_MASK |
Reserved | BUCK2_
ILIM_ MASK |
0x25 | SEL_I_
LOAD |
R/W | Reserved | LOAD_CURRENT_
BUCK_SELECT[1:0] |
||||||
0x26 | I_LOAD_2 | R | Reserved | BUCK_LOAD_CURRENT[9:8] | ||||||
0x27 | I_LOAD_1 | R | BUCK_LOAD_CURRENT[7:0] | |||||||
0x28 | PGOOD
_CTRL1 |
R/W | PG3_SEL[1:0] | PG2_SEL[1:0] | PG1_SEL[1:0] | PG0_SEL[1:0] | ||||
0x29 | PGOOD
_CTRL2 |
R/W | HALF_DELAY | EN_PG0_
NINT |
PGOOD_SET_
DELAY |
EN_PGFLT
_STAT |
Reserved | PGOOD_WINDOW | PGOOD_OD | PGOOD_POL |
0x2A | PGOOD_FLT | R | PG3_FLT | PG2_FLT | PG1_FLT | PG0_FLT | ||||
0x2B | PLL_CTRL | R/W | PLL_MODE[1:0] | Reserved | EXT_CLK_FREQ[4:0] | |||||
0x2C | PIN_
FUNCTION |
R/W | EN_
SPREAD _SPEC |
EN_PIN_CTRL
_GPIO3 |
EN_PIN_SELECT
_GPIO3 |
EN_PIN_CTRL
_GPIO2 |
EN_PIN_SELECT
_GPIO2 |
GPIO3_SEL | GPIO2_SEL | GPIO1_SEL |
0x2D | GPIO_
CONFIG |
R/W | Reserved | GPIO3_OD | GPIO2_OD | GPIO1_OD | Reserved | GPIO3_DIR | GPIO2_DIR | GPIO1_DIR |
0x2E | GPIO_IN | R | Reserved | GPIO3_IN | GPIO2_IN | GPIO1_IN | ||||
0x2F | GPIO_OUT | R/W | Reserved | GPIO3_OUT | GPIO2_OUT | GPIO1_OUT |