SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x22
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | RESET_REG
_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved | R/W | 0x00 | |
0 | RESET_REG
_MASK |
R/W | 1 * | Masking for register reset interrupt (RESET_REG in INT_TOP2 register):
0 - Interrupt generated 1 - Interrupt not generated |