SNVS861A February 2014 – August 2014 LP8754
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1, B1 | VINB2 | P | Input for Buck 2. The separate power pins VINBXX are not connected together internally - VINBXX pins must be connected together in the application and be locally bypassed. |
A2, B2 | SWB2 | A | Buck 2 switch node |
A3, B3, C3 | GNDB1/B2 | G | Power Ground for Buck 1 and Buck 2 |
A4, B4 | SWB1 | A | Buck 1 switch node |
A5, B5, C5 | VINB0/B1 | P | Input for Buck 0 and Buck 1. The separate power pins VINBXX are not connected together internally - VINBXX pins must be connected together in the application and be locally bypassed. |
A6, B6 | SWB0 | A | Buck 0 switch node |
A7, B7 | GNDB0 | G | Power Ground for Buck 0 |
C1 | SDASYS | D/I/O | Serial interface data input and output for system access. Connect a pull-up resistor. |
C2 | SCLSYS | D/I | Serial interface clock input for system access. Connect a pull-up resistor. |
C4 | ADDR | D/I | Serial bus address selection. Connect to GND (addr = 60h), VIOSYS (addr = 61h), SDASYS (addr = 62h) or SCLSYS (addr = 63h). |
C6 | NSLP | D/I | Full Power to Low Power state transition control signal (By default active LOW for Low-Power PFM mode) |
C7 | VLDO | A | Internal supply voltage capacitor pin. A ceramic low ESR 1-µF capacitor should be connected from this pin to GNDA. The LDO voltage is generated internally, do NOT supply or load this pin externally. |
D1 | FBB5 | A | Not used for six-phase converter. Connect to GND. |
D2 | FBB3−/B4 | A | Not used for six-phase converter. Connect to GND. |
D3 | FBB3+/B3 | A | Not used for six-phase converter. Connect to GND. |
D4 | FBB2 | A | Not used for six-phase converter. Connect to GND. |
D5 | FBB0−/B1 | A | Remote sensing (negative). Connect to the respective sense pin of the processor or to the negative power supply trace of the processor as close as possible to the processor. |
D6 | FBB0+/B0 | A | Remote sensing (positive). Connect to the respective sense pin of the processor or to the positive power supply trace of the processor as close as possible to the processor. |
D7 | GNDA | G | Ground |
E1 | SDASR | D/I/O | Serial Interface data input and output for Dynamic Voltage Scaling (DVS). Connect a pull-up resistor / connect to GND if not used. |
E2 | SCLSR | D/I | Serial Interface clock input for Dynamic Voltage Scaling (DVS). Connect a pull-up resistor / connect to GND if not used. |
E3, F3, G3 | GNDB4/B5 | G | Power Ground for Buck 4 and Buck 5 |
E4 | NRST | A | Voltage reference input for Dynamic Voltage Scaling (DVS) interface. Setting NRST input HIGH triggers start-up sequence. |
E5, F5, G5 | VINB3/B4 | P | Input for Buck 3 and Buck 4.The separate power pins VINBXX are not connected together internally - VINBXX pins must be connected together in the application and be locally bypassed. |
E6 | INT | D/O | Open-drain interrupt output. Active LOW. Connect a pull-up resistor to I/O supply. |
E7 | VIOSYS | A | This pin shall be tied to the system I/O-voltage. Bias supply voltage for the device. Enables the I/O interface: All registers are accessible via serial bus interface when this pin is pulled high. An internal power-on reset (POR) occurs when VIOSYS is toggled low/high. The I2C host should allow at least 500 µs before sending data to the LP8754 after the rising edge of the VIOSYS line. |
F1 | VDDA5V | P | Input for Analog blocks |
F2, G2 | SWB5 | A | Buck 5 switch node |
F4, G4 | SWB4 | A | Buck 4 switch node |
F6, G6 | SWB3 | A | Buck 3 switch node |
F7, G7 | GNDB3 | G | Power Ground for Buck 3 |
G1 | VINB5 | P | Input for Buck 5. The separate power pins VINBXX are not connected together internally - VINBXX pins must be connected together in the application and be locally bypassed. |
A: Analog Pin, D: Digital Pin, G: Ground Pin, P: Power Pin, I: Input Pin, O: Output Pin |