LP8754
- Six High-Efficiency Step-Down DC/DC Converter Cores:
- Max Output Current 10 A
- Cores Bundled to a 6-Phase Converter
- Load Current Reporting
- Programmable Overcurrent Protection (OCP)
- Auto PWM/PFM and Forced-PWM Operations and
Automatic Low Power-Mode Setting - Automatic Phase Adding/Shedding
- Remote Differential Feedback Voltage Sensing
- Output Voltage Ramp Control
- VOUT Range = 0.6 V to 1.67 V
- I2C-Compatible Interface which Supports
Standard (100 kHz), Fast (400 kHz), and High-Speed
(3.4 MHz) Modes - Four Selectable I2C Addresses
- Interrupt Function with Programmable Masking
- Output Short-Circuit and Input Overvoltage
Protection (OVP) - Spread Spectrum and Phase Control for EMI
Reduction - Overtemperature Protection (OTP)
- Undervoltage Lock-out (UVLO)
The LP8754 is designed to meet the power management requirements of the latest applications processors in mobile phones and similar portable applications. The device contains six step-down DC/DC converter cores, which are bundled together in a 6-phase buck converter. The device is fully controlled by a Dynamic Voltage Scaling (DVS) interface or an I2C-compatible serial interface.
The automatic PWM/PFM operation together with the automatic phase adding/shedding maximizes efficiency over a wide output current range. The LP8754 supports remote differential voltage sensing to compensate IR drop between the regulator output and the point-of-load thus improving the accuracy of the output voltage.
The protection features include short-circuit protection, current limits, input OVP, UVLO, temperature warning, and shutdown functions. Several error flags are provided for status information of the IC. In addition, I2C read-back includes total load current and load current for each buck core: The LP8754 has the ability to sense current being delivered to the load without the addition of current sense resistors. During start-up, the device controls the output voltage slew rate to minimize overshoot and the inrush current.
For all available packages, see the orderable addendum at the end of the datasheet.Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFQ) | 49 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.