SNVSB22 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x21
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | Reserved | SYNC_CLK
_MASK |
Reserved | TDIE_WARN
_MASK |
Reserved | I_LOAD_
READY_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 1h | |
6:5 | Reserved | R/W | 0h | |
4 | SYNC_CLK_MASK | R/W | X | Masking for the external clock detection interrupt (the NO_SYNC_CLK bit in the INT_TOP1 register)
0h = Interrupt generated 1h = Interrupt not generated |
3 | Reserved | R/W | 0h | |
2 | TDIE_WARN_MASK | R/W | X | Masking for the thermal warning interrupt (the TDIE_WARN bit in the INT_TOP1 register)
This bit does not affect TDIE_WARN_STAT status bit in the TOP_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
1 | Reserved | R/W | 0 | |
0 | I_LOAD_READY_MASK | R/W | X | Masking for the load-current measurement-ready interrupt (the I_LOAD_READY bit in the INT_TOP register).
0h = Interrupt generated 1h = Interrupt not generated |