LP87563-Q1

ACTIVE

Automotive multiphase 8A + 4A + 4A buck converter with integrated switches

alarmNotifications Order now

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
VQFN-HR (RNF) 26 18 mm² 4.5 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP87523-Q1 ACTIVE Automotive, 10A, 2-phase + 1-phase + 1-phase, three-output buck converter with integrated switches This product has a lower maximum output current.
LP87561-Q1 ACTIVE Automotive multiphase 16-A buck converter with integrated switches Single output phase configuration of LP8756x-Q1 family.
Similar functionality to the compared device
LP8764-Q1 ACTIVE 4 5-A/20-A multiphase buck converters PMIC for automotive SoCs Multiphase PMIC for safety critical applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LP8756x-Q1 16-A Buck Converter With Integrated Switches datasheet PDF | HTML 29 Mar 2018
* User guide LP8756xQ1 Configuration Guide 11 Oct 2018
* EVM User's guide The LP8756xQ1EVM (SV601325) Evaluation Module (Rev. B) 13 Aug 2018
Design guide Power Supply Design for Semidrive X9SP (X9HP Compatible) Using LP8752-Q1 and LP8756-Q1 (Rev. A) PDF | HTML 02 Jan 2025
User guide LP875630C-Q1 Technical Reference Manual PDF | HTML 15 May 2024
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML 23 Nov 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) 27 Jan 2020
Application note Stability Considerations for LP8756x-Q1 and LP8752x-Q1 PDF | HTML 04 Jun 2019
User guide LP875630-Q1 Technical Reference Manual 04 Oct 2018
EVM User's guide LP8756x-Q1EVM (BMC031) Evaluation Module 09 Aug 2018

Design & development

Power-supply solutions

Explore solutions that include the LP87563-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP87563Q1EVM — Triple Output 8-A + 4-A + 4-A Buck Converters With Integrated Switches Evaluation Module

The LP87563Q1EVM demonstrates the integrated circuit LP87563-Q1 from Texas Instruments.

The LP87563-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four (...)

User guide: PDF
Buy from a distributor
Simulation model

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS Model
Simulation model

LP87563-Q1 PSpice Transient Model

SNVMAZ5.ZIP (329 KB) - PSpice Model
Simulation model

LP87563-Q1 PSpice Transient Model (Rev. A)

SNVMAZ5A.ZIP (342 KB) - PSpice Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Schematic

LP8756x and LP8752x Design Checklist

SNVR480.ZIP (116 KB)
Reference designs

TIPA-020002 — Power supply design for Semidrive X9SP (X9HP compatible) using LP8752-Q1 and LP8756-Q1

This power design is for the Semidrive X9SP automotive system-on-chip (SoC) power rails using the LP87521-Q1, LP87562-Q1, and LP87563-Q1 power management ICs (PMICs). Additional bucks TPS62811-Q1 and TPS628501-Q1 as well as LDOs TPS74501-Q1 and TLV76733-Q1 are used to power other discrete rails (...)
Design guide: PDF
Reference designs

PMP30819 — Automotive power supply reference design with three outputs using PMIC and LDOs

This multioutput supply powers a custom ASIC out of 5-V input voltage via multichannel IC (PMIC) LP87653-Q1. Despite this PMIC having four rails, phase three is unused and 1.1 VA (where A equals analog for sensitive loads) is generated via low-dropout regulator (LDO) on customer demand. The LDO (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos