SNVSB22 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VOUT = 1.8 V |
VOUT = 1.8 V |
VIN = 3.3 V |
VIN = 3.3 V |
VIN = 5 V |
VIN = 5 V |
VOUT = 1 V | Load = 1 A |
VOUT = 1 V | Load = 1 A |
Load = 4 A (PWM) and 0.1 A (PFM) |
Load = 2 A (PWM) and 0.1 A (PFM) |
IOUT = 0 A | Slew-Rate = 10 mV/µs |
IOUT = 0 A | Slew-Rate = 10 mV/µs |
RLOAD = 0.33 Ω | Slew-Rate = 10 mV/µs |
RLOAD = 1 Ω | Slew-Rate = 10 mV/µs |
RLOAD = 0.33 Ω | Slew-Rate = 10 mV/µs |
RLOAD = 1 Ω | Slew-Rate = 10 mV/µs |
IOUT = 10 mA |
IOUT = 10 mA |
IOUT = 200 mA |
IOUT = 200 mA |
IOUT = 0.1 A → 6 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 2 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 6 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 2 A → 0.1 A | ||
TR = TF = 1 µs |
VOUT = 1.8 V |
VOUT = 1.8 V |
VIN = 3.3 V |
VIN = 3.3 V |
VIN = 5 V |
VIN = 5 V |
VOUT = 1 V | Load = 1 A |
VOUT = 1 V | Load = 1 A |
Load = 3 A (PWM) and 0.1 A (PFM) |
Load = 1 A (PWM) and 0.1 A (PFM) |
IOUT = 0 A | Slew-Rate = 10 mV/µs |
IOUT = 0 A | Slew-Rate = 10 mV/µs |
RLOAD = 0.25 Ω | Slew-Rate = 10 mV/µs |
RLOAD = 0.5 Ω | Slew-Rate = 10 mV/µs |
RLOAD = 0.25 Ω | Slew-Rate = 10 mV/µs |
IOUT = 0.5 Ω | Slew-Rate = 10 mV/µs |
IOUT = 10 mA |
IOUT = 10 mA |
IOUT = 200 mA |
IOUT = 200 mA |
IOUT = 0.1 A → 8 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 4 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 8 A → 0.1 A | ||
TR = TF = 1 µs |
IOUT = 0.1 A → 4 A → 0.1 A | ||
TR = TF = 1 µs |