SNVSB22 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x1F
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK1_STAT | BUCK1_PG
_STAT |
Reserved | BUCK1_ILIM
_STAT |
BUCK0_STAT | BUCK0_PG
_STAT |
Reserved | BUCK0_ILIM
_STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK1_STAT | R | 0 | Status bit indicating the enable or disable status of the BUCK1 regulator.
0h = BUCK1 regulator is disabled 1h = BUCK1 regulator is enabled |
6 | BUCK1_PG_STAT | R | 0 | Status bit indicating the validity of the BUCK1 output voltage (raw status).
0h = BUCK1 output is less than the power-good-threshold level 1h = BUCK1 output is greater than the power-good-threshold level |
5 | Reserved | R | 0 | |
4 | BUCK1_ILIM_STAT | R | 0 | Status bit indicating the BUCK1 current limit status (raw status).
0h = BUCK1 output current is less than the current limit level 1h = BUCK1 output current limit is active |
3 | BUCK0_STAT | R | 0 | Status bit indicating the enable or disable status of the BUCK0 regulator.
0h = BUCK0 regulator is disabled 1h = BUCK0 regulator is enabled |
2 | BUCK0_PG_STAT | R | 0 | Status bit indicating the validity of the BUCK0 output voltage (raw status).
0h = BUCK0 output is less than the power-good-threshold level 1h = BUCK0 output is greater than the power-good-threshold level |
1 | Reserved | R | 0 | |
0 | BUCK0_ILIM_STAT | R | 0 | Status bit indicating the BUCK0 current limit status (raw status).
0h = BUCK0 output current is less than the current limit level 1h = BUCK0 output current limit is active |