SNVSA06C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x1C
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK1_ILIM
_STAT |
BUCK0_STAT | BUCK0_PG
_STAT |
Reserved | BUCK0_ILIM
_STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R | 000 | |
4 | BUCK1_ILIM
_STAT |
R | 0 | Status bit indicating BUCK1 current limit status (raw status)
0 - BUCK1 output current is below current limit level 1 - BUCK1 output current limit is active. |
3 | BUCK0_STAT | R | 0 | Status bit indicating the enable/disable status of BUCK0:
0 - BUCK0 regulator is disabled 1 - BUCK0 regulator is enabled. |
2 | BUCK0_PG_STAT | R | 0 | Status bit indicating BUCK0 output voltage validity (raw status)
0 - BUCK0 output is above powergood threshold level 1 - BUCK0 output is below powergood threshold level. |
1 | Reserved | R | 0 | |
0 | BUCK0_ILIM
_STAT |
R | 0 | Status bit indicating BUCK0 current limit status (raw status)
0 - BUCK0 output current is below current limit level 1 - BUCK0 output current limit is active. |