LP8758-B0
- High-Efficiency Step-Down Four-Phase DC/DC Converter Cores:
- Maximum Output Current 16 A
- Auto PWM-PFM and Forced-PWM Operations
- Auto Phase Adding/Shedding and Force Multi-Phase Operations
- Remote Differential Feedback Voltage Sensing
- Programmable Output Voltage Slew-Rate from 30 mV/µs to 0.5 mV/µs
- VOUT Range = 0.5 V to 3.36 V with DVS
- Programmable Start-up and Shutdown Delays with Enable Signal
- I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
- Interrupt Function with Programmable Masking
- Load Current Measurement
- Output Short-Circuit and Overload Protection
- Spread-Spectrum Mode and Phase Interleaving for EMI Reduction
- Overtemperature Warning and Protection
- Undervoltage Lockout (UVLO)
The LP8758 is designed to meet the power management requirements of the latest application processors in mobile phones and similar portable applications. The device contains four step-down DC/DC converter cores, which are bundled together in a single 4-phase buck converter. The device is controlled by an I2C-compatible serial interface.
The automatic PWM-PFM (AUTO mode) operation, together with the automatic phase adding/shedding, maximizes efficiency over a wide output-current range. The LP8758 supports remote differential voltage sensing to compensate IR drop between the regulator output and the point-of-load, thus improving the accuracy of the output voltage.
The LP8758 supports programmable start-up and shutdown delays synchronized to Enable signal.
The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP8758EVM — LP8758-B0 Four-Phase DC-DC Step-Down Converter Evaluation Module
The LP8758EVM demonstrates the integrated circuit LP8758 from Texas Instruments. The LP8758 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in mobile phones and similar portable applications. The device (...)
SNVC186 — LP8758EVM Qt Source
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
TIDA-00574 — Xilinx Zynq 7000 Series 5W Small Efficient Low-Noise Power Solution Reference Design
TIDA-00596 — Small Solution Size Multi Rail Reference Design for Server Line Card
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 35 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.