SNVSA06C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x1A
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_ILIM
_INT |
Reserved | BUCK2_ILIM
_INT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R/W | 000 | |
4 | BUCK3_ILIM_INT | R/W | 0 | Latched status bit indicating that output current limit has been active.
Write 1 to clear. |
3:1 | Reserved | R/W | 000 | |
0 | BUCK2_ILIM_INT | R/W | 0 | Latched status bit indicating that output current limit has been active.
Write 1 to clear. |