VIN = 3.3V, VOUT
= 1.0V, TA = 25°C unless otherwise noted.
Efficiency results for other use cases can be estimated using PEET-GUI, https://www.ti.com/tool/PEET-GUI
Figure 8-6 Efficiency in 8.8MHz 1-Phase, Force PWM Mode Figure 8-8 Output Voltage Accuracy 8.8MHz Single Phase Mode Figure 8-10 Line
Regulation
ILOAD = 200 mA |
VOUT = 1.8 V |
|
Figure 8-12 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 33 nH.
ILOAD = 200 mA |
VOUT = 1.2 V |
|
Figure 8-14 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 33 nH.
ILOAD = 200 mA |
VOUT = 1 V |
|
Figure 8-16 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 33 nH.
Load1, local 1.45A to 2A, Tr =
Tf = 1µs, |
Load2, after filter 0.5A to 1A, Tr =
Tf = 2µs |
Vout = 1.2V |
Figure 8-18 Load
Transient Response, FPWM Mode. 8.8 MHz Single Phase.Figure 8-7 Efficiency in 8.8MHz 1-Phase, Force PWM Mode Figure 8-9 Load
Regulation, FPWM Mode
ILOAD = 200 mA |
VOUT = 1.8 V |
|
Figure 8-11 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 100 nH.
ILOAD = 200 mA |
VOUT = 1.2 V |
|
Figure 8-13 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 100 nH.
ILOAD = 200 mA |
VOUT = 1 V |
|
Figure 8-15 Output Voltage Ripple 8.8 MHz Single Phase. FPWM mode. L = 100 nH.
Load, after filters 0.5 to 1.8A, Tr =
Tf = 4µs (2 parallel filters) |
Vout = 1.8V |
|
Figure 8-17 Load
Transient Response, FPWM Mode. 8.8 MHz Single Phase.
Load, after filters 0 to 2.5A, Tr =
Tf = 4µs (2 parallel filters) |
Vout = 1.0V |
|
Figure 8-19 Load
Transient Response, FPWM Mode. 8.8 MHz Single Phase.