SNVSCC5
December 2023
LP87725-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Description (continued)
5
Pin Configuration and Functions
5.1
Digital Signal Descriptions
6
Device and Documentation Support
6.1
Documentation Support
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RAG|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snvscc5_oa
1
Features
AEC-Q100 qualified with the following results:
Device temperature grade 1: –40°C to +125°C ambient operating temperature
Functional safety-compliant device
Developed for functional safety applications
Documentation to aid ISO 26262 functional safety system design up to ASIL-B
BUCK, LDO and load switch output and Input supply overvoltage and undervoltage monitoring
Q&A Watchdog
Level or PWM error signal monitor (ESM)
ABIST and CRC
Input voltage: 3.3 V nominal (3 V to 4 V range)
3 high-efficiency, low noise, high frequency step-down DC/DC converters:
Output voltage: 0.8 V, 0.82 V, 0.9 V to 1.9 V with 20 mV output voltage step
Maximum output current: 3.5 A
Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
600 mA linear regulator with bypass \ load switch mode (LDO_LS1)
Input voltage, LDO mode: 1.2 V to 4 V
Output voltage: 0.6 V to 3.4 V with 50 mV output voltage step
Input voltage, bypass \ load switch mode: 1.6 V to 3.4 V
400 mA load switch (LS2)
Input voltage range: 1.6 V to 3.6 V
On resistance 3.3-V input, 200 mA: 75 mΩ -typ
Output short-circuit and overload protection
Regulator output dynamic voltage scaling (DVS) through I2C interface
Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
Two general purpose voltage monitors shared with LDO_LS1 and LS2 output
Overtemperature warning and protection
I2C interface supporting standard, fast mode, fast-mode+ and optional I2C address selection