NEW

LP87725-Q1

ACTIVE

Automotive, three 3A low-noise buck converters, I/O LDO and load-switch PMIC for radar MMICs

Product details

Regulated outputs (#) 5 Configurability Factory programmable, Software configurable Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) 0.9 Vout (max) (V) 1.8 Iout (max) (A) 3 Features Output Short-Circuit and Overload Protection, Overtemperature warning and protection, Overvoltage protection, SPI, UVLO TI functional safety category Functional Safety-Compliant Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.02 Rating Automotive Switching frequency (max) (kHz) 19200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Shutdown current (ISD) (typ) (µA) 20 Switching frequency (typ) (kHz) 17600
Regulated outputs (#) 5 Configurability Factory programmable, Software configurable Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) 0.9 Vout (max) (V) 1.8 Iout (max) (A) 3 Features Output Short-Circuit and Overload Protection, Overtemperature warning and protection, Overvoltage protection, SPI, UVLO TI functional safety category Functional Safety-Compliant Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.02 Rating Automotive Switching frequency (max) (kHz) 19200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Shutdown current (ISD) (typ) (µA) 20 Switching frequency (typ) (kHz) 17600
VQFN-HR (RAG) 24 16 mm² 4 x 4
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional safety-compliant device
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 functional safety system design up to ASIL-B
    • BUCK, LDO and load switch output and Input supply overvoltage and undervoltage monitoring
    • Q&A Watchdog
    • Level or PWM error signal monitor (ESM)
    • ABIST and CRC
  • Input voltage: 3.3 V nominal (3 V to 4 V range)
  • 3 high-efficiency, low noise, high frequency step-down DC/DC converters:
    • Output voltage: 0.8 V, 0.82 V, 0.9 V to 1.9 V with 20 mV output voltage step
    • Maximum output current: 3.5 A
    • Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
  • 600 mA linear regulator with bypass \ load switch mode (LDO_LS1)
    • Input voltage, LDO mode: 1.2 V to 4 V
    • Output voltage: 0.6 V to 3.4 V with 50 mV output voltage step
    • Input voltage, bypass \ load switch mode: 1.6 V to 3.4 V
  • 400 mA load switch (LS2)
    • Input voltage range: 1.6 V to 3.6 V
    • On resistance 3.3-V input, 200 mA: 75 mΩ -typ
  • Output short-circuit and overload protection
  • Regulator output dynamic voltage scaling (DVS) through I2C interface
  • Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • Two general purpose voltage monitors shared with LDO_LS1 and LS2 output
  • Overtemperature warning and protection
  • I2C interface supporting standard, fast mode, fast-mode+ and optional I2C address selection
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional safety-compliant device
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 functional safety system design up to ASIL-B
    • BUCK, LDO and load switch output and Input supply overvoltage and undervoltage monitoring
    • Q&A Watchdog
    • Level or PWM error signal monitor (ESM)
    • ABIST and CRC
  • Input voltage: 3.3 V nominal (3 V to 4 V range)
  • 3 high-efficiency, low noise, high frequency step-down DC/DC converters:
    • Output voltage: 0.8 V, 0.82 V, 0.9 V to 1.9 V with 20 mV output voltage step
    • Maximum output current: 3.5 A
    • Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
  • 600 mA linear regulator with bypass \ load switch mode (LDO_LS1)
    • Input voltage, LDO mode: 1.2 V to 4 V
    • Output voltage: 0.6 V to 3.4 V with 50 mV output voltage step
    • Input voltage, bypass \ load switch mode: 1.6 V to 3.4 V
  • 400 mA load switch (LS2)
    • Input voltage range: 1.6 V to 3.6 V
    • On resistance 3.3-V input, 200 mA: 75 mΩ -typ
  • Output short-circuit and overload protection
  • Regulator output dynamic voltage scaling (DVS) through I2C interface
  • Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • Two general purpose voltage monitors shared with LDO_LS1 and LS2 output
  • Overtemperature warning and protection
  • I2C interface supporting standard, fast mode, fast-mode+ and optional I2C address selection

The LP8772x-Q1 device is designed to meet the power management requirements of the AWR, IWR, and other MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a LDO regulator, and a load switch. The LDO is powered externally and intended for supplying Ethernet device or any other device in the system. The load switch is intended to cut off the 3.3 V IO supply during the sensor sleep mode. The device is controlled by I2C communication interface and by enable signals.

The low noise step-down DC/DC converters support factory programmed switching frequency of 17.6 MHz or 8.8 MHz or 4.4 MHz. High switching frequency and low noise across wide frequency range, enables LDO-free power solution which helps to reduce the solution cost and improve thermal performance. The switching clock is forced to PWM mode for excellent RF performance and can also be synchronized to an external clock. The LP8772x-Q1 device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.

The LP8772x-Q1 device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. These sequences can also include GPO signal to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM) / one time programmable (OTP) memory at the factory and user cannot change the device default NVM / OTP settings. The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.

The LP8772x-Q1 device is designed to meet the power management requirements of the AWR, IWR, and other MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a LDO regulator, and a load switch. The LDO is powered externally and intended for supplying Ethernet device or any other device in the system. The load switch is intended to cut off the 3.3 V IO supply during the sensor sleep mode. The device is controlled by I2C communication interface and by enable signals.

The low noise step-down DC/DC converters support factory programmed switching frequency of 17.6 MHz or 8.8 MHz or 4.4 MHz. High switching frequency and low noise across wide frequency range, enables LDO-free power solution which helps to reduce the solution cost and improve thermal performance. The switching clock is forced to PWM mode for excellent RF performance and can also be synchronized to an external clock. The LP8772x-Q1 device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.

The LP8772x-Q1 device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. These sequences can also include GPO signal to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM) / one time programmable (OTP) memory at the factory and user cannot change the device default NVM / OTP settings. The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.

Download View video with transcript Video
Request more Information

The full data sheet and other information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP8772x-Q1 Three Buck Converters, One Linear Regulator and One Load Switch for mmWave Radar Sensors datasheet PDF | HTML 18 Dec 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2544LOPEVM — AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC

The AWR2544LOPEVM is an easy-to-use evaluation board for the AWR254x mmWave sensing device, with direct connectivity to the DCA1000EVM.This EVM kit contains everything needed to start developing software for the on-chip ARM Cortex-R5F controller, and hardware accelerator (HWA 1.5). Also included (...)
User guide: PDF
Evaluation board

LP87725Q1EVM — LP87725-Q1 evaluation module

The LP87725-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a LDO regulator and a load switch. The LDO is powered externally and intended for Ethernet (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LP8772X-Q1 PSpice Model

SNVMCC9.ZIP (46 KB) - PSpice Model
Simulation model

LP8772X-Q1 SIMPLIS Model

SNVMCC8.ZIP (63 KB) - SIMPLIS Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAG) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos