TPS653860-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device temperature grade 0: –40°C to +150°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Compliant (targets, confirmed on device release)
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL D
- Systematic capability and hardware integrity up to ASIL D
- Input voltage range
- 5 to 36V for initial power up
- 3.5 to 36V full functionality after initial power up, limited operation to 2.3V
- Output Supply Rails
- Synchronous buck-boost preregulator with configurable spread-spectrum, 4.3V, 5 V, 6V or 6.8V and low IQ mode with the following options:
- 2.8A in buck mode (option 0 variant)
- 1.5A in buck mode (option 1 variant)
- Four LDOs: 1.0V to 1.8V in 50mV steps, 2.5 V, 3.0V, 3.3V, 5V, bypass or voltage monitor mode. Each LDO with independent configurable current limit.
- LDO1 and LDO2: Low IQ, up to 600mA
- LDO3 and LDO4: low noise, low IQ, 1% accuracy, up to 225mA
- Two protected LDOs for sensor or peripheral supplies, PLDO1 and PLDO2
- Configurable for tracking mode or fixed output/VMON mode configurable for 1.0V to 1.8V in 50mV steps, 2.5V, 3.0V, 3.3V or 5V up to 200mA
- Short-to-chassis (–2V) and supply (+36V) protection
- Synchronous buck-boost preregulator with configurable spread-spectrum, 4.3V, 5 V, 6V or 6.8V and low IQ mode with the following options:
- Power sequence control:
- Configurable power-up and down sequences (NVM default including output voltages)
- Output rails, external voltage monitor and external enable signals can be included
- Monitoring, protection and diagnostics
- Undervoltage and overvoltage monitoring on all regulator outputs, battery voltage, and internal supplies
- Two external voltage monitors (pins)
- All regulator outputs protected with independent current limit
- All regulators protected with independent overtemperature prewarning and shutdown
- Watchdog: configurable for open and close window or question-answer
- Error signal monitor (ESM) for monitoring MCU error output (PWM and level modes)
- SAFE state for device and system protection
- Clock monitor for internal oscillators
- Analog and logic built-in self-test (BIST)
- CRC on non-volatile memory (NVM), device configuration registers, and SPI communication
- Diagnostic output pin: multiplexes analog and digital signals to MCU ADC and input
- Compare module: 2 channels configurable as general purpose comparators or up to 4 channels of voltage monitoring
- Timer (low IQ) for wake-up and measurement, 64µs to 203.6 days
- SPI for configuration, status and error reporting
- Reset output (NRST), two configurable safing outputs (SAFE_OUTx) for system safe state on detected faults interrupt output (NINT), and power good output (PGOOD)
- Two configurable wake-up pins (WAKEx)
- 48-Pin HTSSOP PowerPAD™ IC package
The TPS65386x-Q1 device is a multirail power supply designed to supply microcontrollers, sensors, transceivers and peripherals in safety relevant applications.

Request more information
For more information on the TPS653860-Q1 request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU
TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. (...)
TPS65386001Q1EVM — TPS653860-Q1 evaluation module
PMP41139 — 3.5kW, 800V to 14V DC/DC converter reference design
TIDA-020079 — Zone reference design
PMP41078 — High-voltage to low-voltage DC-DC converter reference design with GaN HEMT
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DCA) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.