NEW

TPS650362-Q1

PREVIEW

Automotive 35V PMIC with three buck converters and one LDO regulator for camera modules up to ASIL-B

Product details

Regulated outputs (#) 4 Step-down DC/DC converter 3 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features ASIL-B, I2C, Power Sequencing, Power good, Thermal shutdown, UVLO fixed, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125
Regulated outputs (#) 4 Step-down DC/DC converter 3 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features ASIL-B, I2C, Power Sequencing, Power good, Thermal shutdown, UVLO fixed, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125
VQFN-HR (RAY) 24 12.25 mm² 3.5 x 3.5
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

Download View video with transcript Video
Request more information

The full data sheet and additional documents are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65036x-Q1 Automotive Camera, Radar and MCU PMIC datasheet (Rev. A) PDF | HTML 05 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650360EVM — TPS650360 evaluation module

The TPS650360EVM is an evaluation module (EVM) for the TPS650360-Q1, TPS650361-Q1, TPS650362-Q1, TPS650363-Q1, TPS650366-Q1, TPS650367-Q1 and TPS650368 power management IC (PMIC) devices. The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and (...)
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAY) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos