NEW

TPS65224-Q1

ACTIVE

5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B

alarmNotifications Order now

Product details

Processor name Sitara AM62A-Q1, Sitara AM62x-Q1 Regulated outputs (#) 7 LDO 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 3.3 Iout (max) (A) 10 TI functional safety category Functional Safety-Compliant Features Adaptive/Dynamic Voltage Scaling, Dynamic voltage scaling, I2C control, Integrated ADC, Multiple outputs, Power Sequencing, Power good, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125 Switching frequency (typ) (kHz) 2200, 4400 Processor series AM62P, Sitara AM62A-Q1, Sitara AM62x, Sitara AM62x-Q1, Sitara MPU
Processor name Sitara AM62A-Q1, Sitara AM62x-Q1 Regulated outputs (#) 7 LDO 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 3.3 Iout (max) (A) 10 TI functional safety category Functional Safety-Compliant Features Adaptive/Dynamic Voltage Scaling, Dynamic voltage scaling, I2C control, Integrated ADC, Multiple outputs, Power Sequencing, Power good, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125 Switching frequency (typ) (kHz) 2200, 4400 Processor series AM62P, Sitara AM62A-Q1, Sitara AM62x, Sitara AM62x-Q1, Sitara MPU
VQFN-HR (RAH) 36 30 mm² 6 x 5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Input supply: 3V to 5.5V
    • Temperature grade 1: –40°C to +125°C (ambient)
    • HBM classification level 2
    • CDM classification level C4A
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 system design
    • Documentation available to aid IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Undervoltage and overvoltage monitors and current limit on all output supply rails
    • Undervoltage and overvoltage monitors for two external supply rails and for input supply
    • Watchdog (trigger or Q&A)
    • Error signal monitor (level or PWM)
    • Temperature warning and thermal shutdown
    • Built-in self-test on voltage monitors
  • BUCK1 + BUCK2 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V (0.5V to 1.2V for dual-phase output)
    • Output current: 5.5A in single-phase, 10A in dual-phase
    • Switching frequency: 2.2MHz or 4.4MHz
  • BUCK3 + BUCK4 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V
    • Output current: 2.4A
    • Switching frequency: 2.2MHz or 4.4MHz
  • Two low-dropout (LDO) linear regulators with configurable load-switch mode
    • Output voltage: 0.6V to 3.3V in LDO-mode
    • Output current: 400mA
  • One low-dropout (LDO) linear regulator with low-noise performance and with configurable load-switch mode
    • Output voltage: 1.2V to 3.3V in LDO-mode
    • Output current: 300mA
  • Six configurable general-purpose input-output (GPIO) pins, reset and safe state outputs
  • One 12-bit ADC
  • OTP configurable power sequence
  • 36-pin, 5mm × 6mm, QFN package, 0.5mm pitch
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Input supply: 3V to 5.5V
    • Temperature grade 1: –40°C to +125°C (ambient)
    • HBM classification level 2
    • CDM classification level C4A
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 system design
    • Documentation available to aid IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Undervoltage and overvoltage monitors and current limit on all output supply rails
    • Undervoltage and overvoltage monitors for two external supply rails and for input supply
    • Watchdog (trigger or Q&A)
    • Error signal monitor (level or PWM)
    • Temperature warning and thermal shutdown
    • Built-in self-test on voltage monitors
  • BUCK1 + BUCK2 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V (0.5V to 1.2V for dual-phase output)
    • Output current: 5.5A in single-phase, 10A in dual-phase
    • Switching frequency: 2.2MHz or 4.4MHz
  • BUCK3 + BUCK4 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V
    • Output current: 2.4A
    • Switching frequency: 2.2MHz or 4.4MHz
  • Two low-dropout (LDO) linear regulators with configurable load-switch mode
    • Output voltage: 0.6V to 3.3V in LDO-mode
    • Output current: 400mA
  • One low-dropout (LDO) linear regulator with low-noise performance and with configurable load-switch mode
    • Output voltage: 1.2V to 3.3V in LDO-mode
    • Output current: 300mA
  • Six configurable general-purpose input-output (GPIO) pins, reset and safe state outputs
  • One 12-bit ADC
  • OTP configurable power sequence
  • 36-pin, 5mm × 6mm, QFN package, 0.5mm pitch

The TPS65224-Q1 device meets the power management requirements of the latest processors and platforms in various safety-relevant applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various automotive applications. The device has four step-down DC/DC (BUCK) converters, of which two can be used in a dual-phase configuration. Furthermore, the device has three low drop-out (LDO) regulators, which can also be used as load-switches.

The TPS65224-Q1 device meets the power management requirements of the latest processors and platforms in various safety-relevant applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various automotive applications. The device has four step-down DC/DC (BUCK) converters, of which two can be used in a dual-phase configuration. Furthermore, the device has three low drop-out (LDO) regulators, which can also be used as load-switches.

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Functional safety documentation is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65224-Q1 Power Management IC (PMIC) with 4 BUCKs and 3 LDOs for Safety-Relevant Applications datasheet (Rev. A) PDF | HTML 31 Oct 2024
Product overview PMIC for Powering AM62Px Devices PDF | HTML 14 Mar 2024
Certificate TPS65224Q1EVM EU Declaration of Conformity (DoC) 30 Oct 2023

Design & development

Power-supply solutions

Explore solutions that include the TPS65224-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

AUDIO-AM275-EVM — AM275x audio evaluation module

The AM275x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM275x functionality and develop prototypes for a variety of multi-channel audio applications. The AM275x EVM is equipped with an AM275x microcontroller along with additional (...)
User guide: PDF | HTML
Evaluation board

TPS65224Q1EVM — TPS652241-Q1 evaluation module

The TPS65224Q1EVM board can be used to test, demonstrate, debug and configure the TPS6522x power management IC for automotive and industrial applications. The device onboard is TPS6522430-Q1 which has a 2+1+1 phase configuration for the buck converters with one 10A output and two 2A outputs.
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos