TPS65224Q1EVM is a prototype evaluation module and is available in limited quantities.
TPS65224Q1EVM
TPS652241-Q1 evaluation module
TPS65224Q1EVM
Overview
The TPS65224Q1EVM board can be used to test, demonstrate, debug and configure the TPS6522x power management IC for automotive and industrial applications. The device onboard is TPS6522430-Q1 which has a 2+1+1 phase configuration for the buck converters with one 10A output and two 2A outputs.
Features
- Input voltage range from 2.8V to 5.5V
- Evaluation module can be powered with a bench power supply or USB-C
- Onboard MSP432 to communicate with PMIC using the GUI via USB-C cable
- Board can be reworked to support other TPS6522x devices
- USB-A male to USB-C male cable
Arm Cortex-M4 MCUs
Multi-channel ICs (PMICs)
Order & start development
Evaluation board
TPS65224Q1EVM — TPS652241-Q1 evaluation module
Not available on TI.com
Technical documentation
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | TPS6522x Evaluation Module User's Guide | PDF | HTML | 29 Nov 2023 | |
Certificate | TPS65224Q1EVM EU Declaration of Conformity (DoC) | 30 Oct 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.