SNVSCC5 December 2023 LP87725-Q1
PRODUCTION DATA
The LP8772x-Q1 device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. These sequences can also include GPO signal to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM) / one time programmable (OTP) memory at the factory and user cannot change the device default NVM / OTP settings. The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.
LP8772x-Q1 family devices follow the LP8772xyzzRAGRQ1 orderable part number scheme, where: