SNVSBD3B August 2020 – May 2024 LP8864S-Q1
PRODUCTION DATA
The LP8864S-Q1 only turns on when the input voltage of EN pin is above the voltage threshold (VENIH) and turns off when the voltage of EN pin is below the threshold (VENIL). All analog and digital blocks start operating once the LP8864S-Q1 is enabled by asserting EN pin. The SD pin is floating, I2C interface and Fault detection are not active if the EN pin is de-asserted.