SLVSH98A July 2023 – November 2023 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 9 V -16 V |
LED string | 5 LED |
Output voltage | 15 V |
Switching frequency | 400 kHz |
Maximum LED current | 1 A |
Inductor current ripple | 40% of maximum inductor current |
Dimming type | PWM dimming/ADIM dimming |